
calcActive())">
Circuit Breaker Compact Nsx500S Dc, 100 Ka At 750 Vdc, Tm-Dc Trip Unit, 500 A Rating, 4 Poles
LV438273
ZARÂ 44,114.83
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV438273
Circuit Breaker Compact Nsx500S Dc, 100 Ka At 750 Vdc, Tm-Dc Trip Unit, 500 A Rating, 4 Poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Compact Nsx500S Dc, 100 Ka At 750 Vdc, Tm-Dc Trip Unit, 500 A Rating, 4 Poles
ZARÂ 44,114.83
Product Details
SKU | LV438273 |
---|---|
Part Number | LV438273 |
Price | ZARÂ 44,114.83 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review