
calcActive())">
Circuit Breaker Compact Nsx400S Dc, 100Ka At 750 Vdc, Tm-Dc Trip Unit, 400 A Rating, 3 Poles
C40S3TM400D
ZARÂ 35,970.53
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C40S3TM400D
Circuit Breaker Compact Nsx400S Dc, 100Ka At 750 Vdc, Tm-Dc Trip Unit, 400 A Rating, 3 Poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Compact Nsx400S Dc, 100Ka At 750 Vdc, Tm-Dc Trip Unit, 400 A Rating, 3 Poles
ZARÂ 35,970.53
Description
Compact Nsx 400S Dc Is A Complete 3 Poles Fixed Circuit Breaker Designed To Optimize Space And Breaking Capacity. It'S An Optimal Choice For Applications Using Dc Voltages. The Breaking Capacity (Icu) Is 100Ka Rms At 750Vdc. The Operational Voltage Is 750Vdc. This Product Embeds A 400A Rating Thermal-Magnetic Trip Unit (Tm-Dc). Tm-Dc Trip Unit Provides An Adjustable Thermal Overload Protection And An Adjustable Magnetic Protection. This 4 Poles Version (255Mm X 140Mm X 110Mm) Comes With A Variety Of Optional Functions And Accessories. It Is Compliant With International Standards (Iec 60947), Ccc, Eac And Marine Specifications.
Product Details
SKU | C40S3TM400D |
---|---|
Part Number | C40S3TM400D |
Price | ZARÂ 35,970.53 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review