
calcActive())">
Circuit Breaker Compact Nsx400R, 200Ka At 415Vac, Micrologic 5.3 E Trip Unit 400A, 3 Poles 3D
C40R35E400
ZARÂ 65,640.34
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C40R35E400
Circuit Breaker Compact Nsx400R, 200Ka At 415Vac, Micrologic 5.3 E Trip Unit 400A, 3 Poles 3D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Compact Nsx400R, 200Ka At 415Vac, Micrologic 5.3 E Trip Unit 400A, 3 Poles 3D
ZARÂ 65,640.34
Description
This Compact Nsx400R Is A Complete 3P 3D Fixed Circuit Breaker Designed To Optimize Space And Breaking Capacity. It Is An Optimal Choice For All Standard And Specific Applications. The Breaking Capacity (Icu) Is 200Ka Rms At 415Vac 50/60Hz And 45Ka Rms At 690Vac 50/60Hz. The Operational Voltage Is 690Vac 50/60Hz. This Product Embeds An Electronic Micrologic 5.3 E Trip Unit, With 400A Rating. Micrologic 5.3 E Trip Unit Provides Adjustable Long Time, Short Time And Instantaneous Protection. Micrologic 5.3 E Has An Embedded Display Unit For Fine Settings Adjustment And Display Of The Energy (Energy Meter). This 3 Poles Version (140Mm X 255Mm X 110Mm) Comes With A Variety Of Optional Functions And Accessories. It Is Compliant With International Standards (Iec 60947), Ccc, Eac And Marine Specifications. Compact Nsx400R Is Part Of Schneider Electric Ecostruxure Power Architecture.
Product Details
SKU | C40R35E400 |
---|---|
Part Number | C40R35E400 |
Price | ZARÂ 65,640.34 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review