
calcActive())">
Circuit Breaker Compact Nsx400Hb2, 100Ka At 690Vac, Micrologic 6.3 E-M Trip Unit 320A, 3 Poles 3D
C40W36M320
ZARÂ 37,228.54
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C40W36M320
Circuit Breaker Compact Nsx400Hb2, 100Ka At 690Vac, Micrologic 6.3 E-M Trip Unit 320A, 3 Poles 3D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Compact Nsx400Hb2, 100Ka At 690Vac, Micrologic 6.3 E-M Trip Unit 320A, 3 Poles 3D
ZARÂ 37,228.54
Description
This Compact Nsx400Hb2 Is A Complete 3P 3D Fixed Circuit Breaker Designed To Optimize Space And Breaking Capacity. It Is An Optimal Choice For Motor Protection Applications. The Breaking Capacity (Icu) Is 85Ka Rms At 500Vac 50/60Hz And 100Ka Rms At 690Vac 50/60Hz. The Operational Voltage Is 690Vac 50/60Hz. This Product Embeds A 320A Rating Electronic Micrologic 6.3 E-M Trip Unit, With An Adjustable Ground-Fault Protection (With Off Position). Micrologic 6.3 E-M Trip Unit Provides Adjustable Long Time And Short Time Protections, And Fixed Instantaneous Protection. Micrologic 6.3 E-M Has An Embedded Display Unit For Fine Settings Adjustment And Display Of The Energy (Energy Meter). This 3 Poles Version (140Mm X 255Mm X 110Mm) Comes With A Variety Of Optional Functions And Accessories. It Is Compliant With International Standards (Iec 60947), Ccc, Eac And Marine Specifications. Compact Nsx400Hb2 Is Part Of Schneider Electric Ecostruxure Power Architecture.
Product Details
SKU | C40W36M320 |
---|---|
Part Number | C40W36M320 |
Price | ZARÂ 37,228.54 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review