
calcActive())">
Circuit Breaker Compact Nsx400Hb1, 75Ka At 690Vac, Micrologic 2.3 Trip Unit 250A, 4 Poles 4D
C40V42D250
ZARÂ 36,768.56
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C40V42D250
Circuit Breaker Compact Nsx400Hb1, 75Ka At 690Vac, Micrologic 2.3 Trip Unit 250A, 4 Poles 4D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Compact Nsx400Hb1, 75Ka At 690Vac, Micrologic 2.3 Trip Unit 250A, 4 Poles 4D
ZARÂ 36,768.56
Description
This Compact Nsx400Hb1 Is A Complete 4P 4D Fixed Circuit Breaker Designed To Optimize Space And Breaking Capacity. It Is An Optimal Choice For All Standard And Specific Applications. The Breaking Capacity (Icu) Is 85Ka Rms At 500Vac 50/60Hz And 75Ka Rms At 690Vac 50/60Hz. The Operational Voltage Is 690Vac 50/60Hz. This Product Embeds An Electronic Micrologic 2.3 Trip Unit, With 250A Rating. Micrologic 2.3 Trip Unit Provides Adjustable Long Time And Short Time Protections, And A Fixed Instantaneous Protection. This 4 Poles Version (185Mm X 255Mm X 110Mm) Comes With A Variety Of Optional Functions And Accessories. It Is Compliant With International Standards (Iec 60947), Ccc, Eac And Marine Specifications. Compact Nsx400Hb1 Is Part Of Schneider Electric Ecostruxure Power Architecture.
Product Details
SKU | C40V42D250 |
---|---|
Part Number | C40V42D250 |
Price | ZARÂ 36,768.56 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review