Circuit Breaker Compact Nsx250N, 50Ka At 415Vac, Micrologic 2.2 Trip Unit 250A, 4 Poles 4D
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit Breaker Compact Nsx250N, 50Ka At 415Vac, Micrologic 2.2 Trip Unit 250A, 4 Poles 4D
Incl. Tax
Incl. Tax
Description
Product Details
SKU | C25N42D250 |
---|---|
Part Number | C25N42D250 |
Price | ZARÂ 13,419.48 |
FAQs | No |
Activity | 0 |