
calcActive())">
Circuit Breaker Compact Nsx250H, 70Ka At 415Vac, Micrologic 2.2 Trip Unit 160A, 3 Poles 3D
C25H32D160
ZARÂ 11,795.35
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C25H32D160
Circuit Breaker Compact Nsx250H, 70Ka At 415Vac, Micrologic 2.2 Trip Unit 160A, 3 Poles 3D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Compact Nsx250H, 70Ka At 415Vac, Micrologic 2.2 Trip Unit 160A, 3 Poles 3D
ZARÂ 11,795.35
Description
This Compact Nsx250H Is A Complete 3P 3D Fixed Circuit Breaker Designed To Optimize Space And Breaking Capacity. It Is An Optimal Choice For All Standard And Specific Applications. The Breaking Capacity (Icu) Is 70Ka Rms At 415Vac 50/60Hz. The Operational Voltage Is 690Vac 50/60Hz. This Product Embeds An Electronic Micrologic 2.2 Trip Unit, With 160A Rating. Micrologic 2.2 Trip Unit Provides Adjustable Long Time And Short Time Protections, And A Fixed Instantaneous Protection. This 3 Poles Version (105Mm X 161Mm X 86Mm) Comes With A Variety Of Optional Functions And Accessories. It Is Compliant With International Standards (Iec 60947), Ccc, Eac And Marine Specifications. Compact Nsx250H Is Part Of Schneider Electric Ecostruxure Power Architecture.
Product Details
SKU | C25H32D160 |
---|---|
Part Number | C25H32D160 |
Price | ZARÂ 11,795.35 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review