Circuit Breaker Compact Nsx250H, 70 Ka At 415 Vac, Tmd Trip Unit 200 A, 4 Poles 3D
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit Breaker Compact Nsx250H, 70 Ka At 415 Vac, Tmd Trip Unit 200 A, 4 Poles 3D
Incl. Tax
Incl. Tax
Description
Product Details
SKU | LV431681 |
---|---|
Part Number | LV431681 |
Price | ZARÂ 16,008.16 |
FAQs | No |
Activity | 0 |