
calcActive())">
Circuit Breaker Compact Nsx160F Ac/Dc, 18Ka At 240Vac, Tmd Trip Unit 160A, 1 Pole 1D
C16F1TM160
ZARÂ 7,091.68
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C16F1TM160
Circuit Breaker Compact Nsx160F Ac/Dc, 18Ka At 240Vac, Tmd Trip Unit 160A, 1 Pole 1D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Compact Nsx160F Ac/Dc, 18Ka At 240Vac, Tmd Trip Unit 160A, 1 Pole 1D
ZARÂ 7,091.68
Description
Compact Nsx 160F Is A Complete 1 Poles Fixed Circuit Breaker Designed To Optimize Space And Breaking Capacity. It Is An Optimal Choice For All Standard And Specific Applications. The Breaking Capacity (Icu) Is 18Ka Rms At 240Vac 50/60Hz. The Operational Voltage Is 277Vac 50/60Hz. This Product Embeds A 160A Rating Thermal-Magnetic Trip Unit (Tmd). Tmd Trip Unit Provides An Fixed Thermal Overload Protection And A Fixed Magnetic Protection. The Dimension Is 161Mm X 35Mm X 86Mm (H X W X D). It Is Compliant With International Standards (En/Iec 60947), Ccc, Eac And Marine Specifications.
Product Details
SKU | C16F1TM160 |
---|---|
Part Number | C16F1TM160 |
Price | ZARÂ 7,091.68 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review