
Circuit Breaker Compact Nsx160F, 36 Ka At 415 Vac, Micrologic 2.2 Trip Unit 160 A, 3 Poles 3D
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | LV430770 |
---|---|
Part Number | LV430770 |
Price | ZARÂ 7,623.28 |
FAQs | No |
Activity | PPCCB |