
calcActive())">
Circuit Breaker Compact Nsx160 Dc Pv, 160A, 1000 V, Tm-D Trip Unit, 4 Poles
C16F4TM160D1
ZARÂ 16,460.82
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C16F4TM160D1
Circuit Breaker Compact Nsx160 Dc Pv, 160A, 1000 V, Tm-D Trip Unit, 4 Poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Compact Nsx160 Dc Pv, 160A, 1000 V, Tm-D Trip Unit, 4 Poles
ZARÂ 16,460.82
Description
Compact Nsx 160F Dc Pv Is A 4 Poles Circuit Breaker Designed To Optimize Space And Breaking Capacity. It'S An Optimal Choice For Photovoltaic Applications. The Breaking Capacity (Icu) Is 10Ka At 1000Vdc With 4 Poles Series. The Rated Current Is 160A And The Operational Voltage Is 1000Vdc. The Dimensions Are 161Mm X 140Mm X 186Mm. It Is Compliant With International Standard En/Iec 60947.
Product Details
SKU | C16F4TM160D1 |
---|---|
Part Number | C16F4TM160D1 |
Price | ZARÂ 16,460.82 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review