
calcActive())">
Circuit Breaker Compact Nsx100S Ac/Dc, 70Ka At 415Vac, Tmd Trip Unit 16A, 2 Poles 2D
C10S2TM016
ZARÂ 5,971.81
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C10S2TM016
Circuit Breaker Compact Nsx100S Ac/Dc, 70Ka At 415Vac, Tmd Trip Unit 16A, 2 Poles 2D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Compact Nsx100S Ac/Dc, 70Ka At 415Vac, Tmd Trip Unit 16A, 2 Poles 2D
ZARÂ 5,971.81
Description
Compact Nsx 100S Is A Complete 2 Poles Fixed Circuit Breaker Designed To Optimize Space And Breaking Capacity. It Is An Optimal Choice For All Standard And Specific Applications. The Breaking Capacity (Icu) Is 75Ka Rms At 415Vac 50/60Hz. The Operational Voltage Is 690Vac 50/60Hz. This Product Embeds A 16A Rating Thermal-Magnetic Trip Unit (Tmd). Tmd Trip Unit Provides An Fixed Thermal Overload Protection And A Fixed Magnetic Protection. The Dimension Is 161Mm X 70Mm X 86Mm (H X W X D). It Is Compliant With International Standards (En/Iec 60947), Ccc, Eac And Marine Specifications.
Product Details
SKU | C10S2TM016 |
---|---|
Part Number | C10S2TM016 |
Price | ZARÂ 5,971.81 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review