
calcActive())">
Circuit Breaker Compact Nsx100Hb1, 75Ka At 690Vac, Ma Trip Unit 12.5A, 3 Poles 3D
C10V3MA013
ZARÂ 9,095.11
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C10V3MA013
Circuit Breaker Compact Nsx100Hb1, 75Ka At 690Vac, Ma Trip Unit 12.5A, 3 Poles 3D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Compact Nsx100Hb1, 75Ka At 690Vac, Ma Trip Unit 12.5A, 3 Poles 3D
ZARÂ 9,095.11
Description
This Compact Nsx100Hb1 Is A Complete 3P 3D Fixed Circuit Breaker Designed To Optimize Space And Breaking Capacity. It Is An Optimal Choice For Motor Protection Applications. The Breaking Capacity (Icu) Is 85Ka Rms At 500Vac 50/60Hz And 75Ka Rms At 690Vac 50/60Hz. The Operational Voltage Is 690Vac 50/60Hz. This Product Embeds A 12.5A Rating Magnetic Trip Unit (Ma). Ma Trip Unit Provides An Adjustable Magnetic Protection For Instantaneous Tripping. This 3 Poles Version (105Mm X 161Mm X 86Mm) Comes With A Variety Of Optional Functions And Accessories. It Is Compliant With International Standards (Iec 60947), Ccc, Eac And Marine Specifications. Compact Nsx100Hb1 Is Part Of Schneider Electric Ecostruxure Power Architecture.
Product Details
SKU | C10V3MA013 |
---|---|
Part Number | C10V3MA013 |
Price | ZARÂ 9,095.11 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review