
calcActive())">
Circuit Breaker Compact Nsx100H, 70Ka At 415Vac, Tmd Trip Unit 25A, 4 Poles 4D
C10H4TM025
ZARÂ 10,070.42
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C10H4TM025
Circuit Breaker Compact Nsx100H, 70Ka At 415Vac, Tmd Trip Unit 25A, 4 Poles 4D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Compact Nsx100H, 70Ka At 415Vac, Tmd Trip Unit 25A, 4 Poles 4D
ZARÂ 10,070.42
Description
This Compact Nsx100H Is A Complete 4P 4D Fixed Circuit Breaker Designed To Optimize Space And Breaking Capacity. It Is An Optimal Choice For All Standard And Specific Applications. The Breaking Capacity (Icu) Is 70Ka Rms At 415Vac 50/60Hz. The Operational Voltage Is 690Vac 50/60Hz. This Product Embeds A 25A Rating Thermal-Magnetic Trip Unit (Tmd). Tmd Trip Unit Provides An Adjustable Thermal Overload Protection And A Fixed Magnetic Protection. This 4 Poles Version (140Mm X 161Mm X 86Mm) Comes With A Variety Of Optional Functions And Accessories. It Is Compliant With International Standards (Iec 60947), Ccc, Eac And Marine Specifications. Compact Nsx100H Is Part Of Schneider Electric Ecostruxure Power Architecture.
Product Details
SKU | C10H4TM025 |
---|---|
Part Number | C10H4TM025 |
Price | ZARÂ 10,070.42 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review