
Circuit Breaker Compact Nsx100F Ac/Dc, 18 Ka At 415 Vac, Tmd Trip Unit 16 A, 2 Poles 2D
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Product Details
SKU | LV438592 |
---|---|
Part Number | LV438592 |
Price | ZARÂ 3,879.93 |
FAQs | No |
Activity | PPCCB |