
Circuit Breaker Compact Nsx100F Ac/Dc, 18 Ka At 240 Vac, Tmd Trip Unit 80 A, 1 Pole 1D
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Product Details
SKU | LV438569 |
---|---|
Part Number | LV438569 |
Price | ZARÂ 2,697.39 |
FAQs | No |
Activity | PPCCB |