
Circuit Breaker Compact Nsx100F, 36 Ka At 415 Vac, Tmd Trip Unit 32 A, 4 Poles 3D
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | LV429645 |
---|---|
Part Number | LV429645 |
Price | ZARÂ 8,240.42 |
FAQs | No |
Activity | PPCCB |