Circuit Breaker Compact Nsx100F, 36 Ka At 415 Vac, Tmd Trip Unit 32 A, 3 Poles 3D
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit Breaker Compact Nsx100F, 36 Ka At 415 Vac, Tmd Trip Unit 32 A, 3 Poles 3D
Incl. Tax
Incl. Tax
Description
Product Details
SKU | LV429635 |
---|---|
Part Number | LV429635 |
Price | ZARÂ 5,135.00 |
FAQs | No |
Activity | PPCCB |