
calcActive())">
Circuit Breaker Compact Nsx100B, 25Ka At 415Vac, Tmd Trip Unit 16A, 4 Poles 4D
C10B4TM016
ZARÂ 8,626.93
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C10B4TM016
Circuit Breaker Compact Nsx100B, 25Ka At 415Vac, Tmd Trip Unit 16A, 4 Poles 4D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Compact Nsx100B, 25Ka At 415Vac, Tmd Trip Unit 16A, 4 Poles 4D
ZARÂ 8,626.93
Description
This Compact Nsx100B Is A Complete 4P 4D Fixed Circuit Breaker Designed To Optimize Space And Breaking Capacity. It Is An Optimal Choice For All Standard And Specific Applications. The Breaking Capacity (Icu) Is 25Ka Rms At 415Vac 50/60Hz. The Operational Voltage Is 690Vac 50/60Hz. This Product Embeds A 16A Rating Thermal-Magnetic Trip Unit (Tmd). Tmd Trip Unit Provides An Adjustable Thermal Overload Protection And A Fixed Magnetic Protection. This 4 Poles Version (140Mm X 161Mm X 86Mm) Comes With A Variety Of Optional Functions And Accessories. It Is Compliant With International Standards (Iec 60947), Ccc, Eac And Marine Specifications. Compact Nsx100B Is Part Of Schneider Electric Ecostruxure Power Architecture.
Product Details
SKU | C10B4TM016 |
---|---|
Part Number | C10B4TM016 |
Price | ZARÂ 8,626.93 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review