Circuit Breaker Basic Frame, Compact Nsx160S Dc, 100Ka At 750 Vdc, 160A, Without Trip Unit, 3 Poles
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit Breaker Basic Frame, Compact Nsx160S Dc, 100Ka At 750 Vdc, 160A, Without Trip Unit, 3 Poles
Incl. Tax
Incl. Tax
Description
Product Details
SKU | C16S3D |
---|---|
Part Number | C16S3D |
Price | ZARÂ 2,929.32 |
FAQs | No |
Activity | 0 |