
calcActive())">
Circuit Breaker Basic Frame, Compact Nsx160L, 150 Ka At 415 Vac 50/60 Hz, 160 A, Without Trip Unit, 3 Poles
LV430405
ZARÂ 6,690.73
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV430405
Circuit Breaker Basic Frame, Compact Nsx160L, 150 Ka At 415 Vac 50/60 Hz, 160 A, Without Trip Unit, 3 Poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit Breaker Basic Frame, Compact Nsx160L, 150 Ka At 415 Vac 50/60 Hz, 160 A, Without Trip Unit, 3 Poles
ZARÂ 6,690.73
Description
This Is A 3 Poles Basic Frame For Compact Nsx160L. Compact Nsx Is Designed To Optimize Space And Breaking Capacity For All Standard And Specific Applications. This Basic Frame Comes Without Trip Unit, And Is Compatible With Any Type Of Trip Unit Which Has To Be Ordered Separately The Breaking Capacity Icu Is 150Ka At 415Vac 50/60Hz. The Operational Voltage Is 690Vac 50/60Hz (Limited To 440Vac 50/60Hz If There Is An Earth-Leakage Protection). It Can Be Equipped With A Variety Of Optional Functions And Accessories. The Dimensions Are 105Mm X 161Mm X 86Mm. It Ensures Compliance With International Standards (Iec 60947), Ccc, Eac And Marine Specifications. Compact Nsx160L Is Part Of Schneider Electric Ecostruxure Power Architecture.
Product Details
SKU | LV430405 |
---|---|
Part Number | LV430405 |
Price | ZARÂ 6,690.74 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review