
calcActive())">
Circuit Breaker Basic Frame, Compact Nsx160F Dc, 36 Ka At 750 Vdc, 160 A, Without Trip Unit, 3 Poles
LV438103
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV438103
Circuit Breaker Basic Frame, Compact Nsx160F Dc, 36 Ka At 750 Vdc, 160 A, Without Trip Unit, 3 Poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
It Is A 3 Poles Basic Frame For Compact Nsx 160F Dc Circuit Breaker, Designed To Optimize Space And Breaking Capacity. It'S An Optimal Choice For Applications Using Dc Voltages. The Breaking Capacity (Icu) Is 36Ka Rms At 750Vdc. The Rated Current Is 160A And The Operational Voltage Is 750Vdc. This Basic Frame Comes Without Trip Unit (To Be Ordered Separately) And Can Be Equipped With A Variety Of Optional Functions And Accessories. The Dimensions Are 161X105X86 Mm. It Is Compliant With International Standards (Iec 60947), Ccc, Eac And Marine Specifications.
Product Details
SKU | LV438103 |
---|---|
Part Number | LV438103 |
Price | ZARÂ 3,292.69 |
FAQs | No |
Activity | PPCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review