
Circuit Breaker Basic Frame, Compact Nsx160B, 25 Ka At 415 Vac 50/60 Hz, 160 A, Without Trip Unit, 4 Poles
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Circuit Breaker Basic Frame, Compact Nsx160B, 25 Ka At 415 Vac 50/60 Hz, 160 A, Without Trip Unit, 4 Poles
Incl. Tax
Incl. Tax
Description
Product Details
SKU | C16B4 |
---|---|
Part Number | C16B4 |
Price | ZARÂ 5,997.42 |
FAQs | No |
Activity | 0 |