Circuit Breaker Basic Frame, Compact Nsx100S, 100 Ka At 415 Vac 50/60 Hz, 100 A, Without Trip Unit, 3 Poles
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit Breaker Basic Frame, Compact Nsx100S, 100 Ka At 415 Vac 50/60 Hz, 100 A, Without Trip Unit, 3 Poles
Incl. Tax
Incl. Tax
Description
Product Details
SKU | C10S3 |
---|---|
Part Number | C10S3 |
Price | ZARÂ 4,029.17 |
FAQs | No |
Activity | 0 |