
calcActive())">
Capacitor Contactor, Tesys D, 63 Kvar At 400 V/50 Hz, Coil 400 V Ac 50/60 Hz
LC1DWK12V7
ZARÂ 8,025.36
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LC1DWK12V7
Capacitor Contactor, Tesys D, 63 Kvar At 400 V/50 Hz, Coil 400 V Ac 50/60 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Capacitor Contactor, Tesys D, 63 Kvar At 400 V/50 Hz, Coil 400 V Ac 50/60 Hz
ZARÂ 8,025.36
Description
Tesys Deca Contactor, 3 Poles (3No), For Switching 3-Phase Capacitor Banks Up To 63Kvar@400V 50Hz (104Kvar@690V). It Provides A 400V 50/60 Hz Ac Coil, 1No+2Nc Instantaneous Auxiliary Contacts, With Front Mounted Early Make Poles And Pre-Wired Damping Resistors For Current Limitation. For Operating Rates Until 240 Cycles/Hour And Environments Until 60°C, It Procures High Reliability And Durability. Compact (85Mm Width), Din-Rail Mounting Or Screw Fixing. Multi Standards Certified (Iec, Ul, Csa) And Compliant With Shunt Capacitors Standard Iec 60831, Green Premium Product (Rohs/Reach).
Product Details
SKU | LC1DWK12V7 |
---|---|
Part Number | LC1DWK12V7 |
Price | ZARÂ 8,025.36 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review