Canopen X80 Master

BMECXM0100
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). This Canopen Communication Module Has 63 Slaves, Db9 Connector Interface. It Is A Communication Module Which Support Canopen Twisted Shielded Pairs Cable As Transmission Medium. It Supports 10/100Mbps Transmission Rate, Maximum Cable Distance Between Devices Is 100M. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. The Communication Service Is Cia Dsp 301 V4.02 With Standard Module Format. It Is Suitable For Medium To Large Process Applications. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. This Module Is Compatible With M580 Programmable Logic Controllers (Plc). Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).

Product Details

SKU BMECXM0100
Part Number BMECXM0100
Price ZAR 13,856.59
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Canopen X80 Master
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.