
calcActive())">
Cam Voltmeter Switch - 3L And 3L-N - 45° - 10 A - For Ø 16 Or 22 Mm
K10F027MCH
ZAR 1,679.92
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

K10F027MCH
Cam Voltmeter Switch - 3L And 3L-N - 45° - 10 A - For Ø 16 Or 22 Mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Cam Voltmeter Switch - 3L And 3L-N - 45° - 10 A - For Ø 16 Or 22 Mm
ZAR 1,679.92
Description
This Product Is Part Of The Harmony K Range, An Offer Of Ø 16-22Mm Rotary Cam Switches. This Cam Voltmeter Switch Comes With Standard Handle And - L1N - L2N - L3N - L1L2 - L2L3 - L3L1 Black Marking Metallic Legend. The Switch Features 45° Switching Angle,° - 315° - 270° - 225° Left And° - 45° - 90° - 135° Right Switching Position. It Is A Cam Switch With A Rated Voltage Of 400V Ac/220V Dc And A Conventional Free Air Thermal Current Of 10A. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Offers Electrical Durability Of About 100 Million Cycles And Mechanical Durability Of About 1 Million Cycles. It Is An Ip20/Ip65 Rated Product. The Cam Switch Dimensions Are 30Mm (Width) X 100Mm (Depth) X 30Mm (Height). It Weighs.055Kg. It Is Ideal For Oil And Gas, Food And Beverage, Packaging, Kneading Trough And Vegetable Cutting Machine Applications. This Product Is Certified By Culus. It Meets Cenelec En 50013, En/Iec 60947-3 And En/Iec 60947-5-1 Standards. It Supports Front Mounting Method Into A Ø 16Mm Or Ø 22Mm Panel Cutout. Modular Rotary Cam Switches From 10A To 150A With Plastic Or Metal Heads Meet Most Industrial Applications.
Product Details
SKU | K10F027MCH |
---|---|
Part Number | K10F027MCH |
Price | ZAR 1,679.92 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review