
calcActive())">
Cable Lugs, Easypact Ezc 100, Easypact Cvs 100Bs, 60 A To 100 A, 10 To 50 Mm², Set Of 2
EZALUG1002
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EZALUG1002
Cable Lugs, Easypact Ezc 100, Easypact Cvs 100Bs, 60 A To 100 A, 10 To 50 Mm², Set Of 2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
These Accessories Are Cable Lugs For Easypact Ezc 100 Devices. These Cable Lugs Can Receive 1 Cable From 10Mm² To 50Mm². The Connectors Are Screwed Directly On The Device Power Terminals. The Rated Current Is From 60A Up To 100 A. They Are Sold By Set Of 2 Parts.
Product Details
SKU | EZALUG1002 |
---|---|
Part Number | EZALUG1002 |
Price | ZAR 171.19 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review