
calcActive())">
Braking Resistor - Ip 00 - 100 Ohm - 35 W
VW3A7725
ZARÂ 3,551.30
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VW3A7725
Braking Resistor - Ip 00 - 100 Ohm - 35 W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Braking Resistor - Ip 00 - 100 Ohm - 35 W
ZARÂ 3,551.30
Description
This Braking Resistoris An Option For Variable Speed Drives Of Altivar Ranges. It Has An Ohmic Value Of 100Ohms At 20°C And Its Protection Index Is Ip00. It Is Compatible With Altivar 312, Altivar 312 Solar, Easy Altivar 310 And Easy Altivar 310L Ranges. The Power Available Is 35W At 50°C And 40W At 40°C. It Weighs.850Kg And Its Dimensions Are, 62Mm Wide, 195Mm High, 36Mm Deep.
Product Details
SKU | VW3A7725 |
---|---|
Part Number | VW3A7725 |
Price | ZARÂ 3,551.30 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review