
calcActive())">
Braking Resistor - Ip 00 - 100 Ohm - 28 W
VW3A7723
ZARÂ 10,984.65
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VW3A7723
Braking Resistor - Ip 00 - 100 Ohm - 28 W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Braking Resistor - Ip 00 - 100 Ohm - 28 W
ZARÂ 10,984.65
Description
This Braking Resistoris An Option For Variable Speed Drives Of Altivar Ranges. It Has An Ohmic Value Of 100Ohms At 20°C And Its Protection Index Is Ip00. It Is Compatible With Altivar 12, Altivar 312, Altivar 312 Solar, Easy Altivar 310 And Easy Altivar 310L Ranges. It Is Compatible With Altivar 312, Altivar 320 And Altivar Easy 310. The Power Available Is 28W At 50°C And 32W At 40°C. It Weighs.605Kg And Its Dimensions Are, 60Mm Wide, 170Mm High, 30Mm Deep.
Product Details
SKU | VW3A7723 |
---|---|
Part Number | VW3A7723 |
Price | ZARÂ 10,984.65 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review