
calcActive())">
Braking Resistor - 5 Ohms - 32 Kw - Ip23
VW3A7756
ZARÂ 157,805.50
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VW3A7756
Braking Resistor - 5 Ohms - 32 Kw - Ip23
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Braking Resistor - 5 Ohms - 32 Kw - Ip23
ZARÂ 157,805.50
Description
This Braking Resistor Is An Option For Variable Speed Drives Of Altivar Range. It Has An Ohmic Value Of 5Ohms At 20°C. This Braking Resistor Allows Your Variable Speed Drive To Operate While Braking To A Standstill, By Dissipating The Braking Energy And Enables Maximum Transient Braking Torque. Its Protection Index Is Ip23. It Weighs 126Kg. This Resistor Is Designed To Be Mounted On The Outside Of The Enclosure, But Should Not Inhibit Natural Cooling, Air Inlets And Outlets Must Not Be Obstructed In Any Way.
Product Details
SKU | VW3A7756 |
---|---|
Part Number | VW3A7756 |
Price | ZARÂ 157,805.50 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review