
calcActive())">
Braking Resistor - 10 Ohms - 19 Kw - Ip23
VW3A7754
ZARÂ 78,223.31
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VW3A7754
Braking Resistor - 10 Ohms - 19 Kw - Ip23
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Braking Resistor - 10 Ohms - 19 Kw - Ip23
ZARÂ 78,223.31
Description
This Braking Resistor Is An Option For Variable Speed Drives Of Altivar Range. It Has An Ohmic Value Of 10Ohms At 20°C. This Braking Resistor Allows Your Variable Speed Drive To Operate While Braking To A Standstill, By Dissipating The Braking Energy And Enables Maximum Transient Braking Torque. Its Protection Index Is Ip23. It Weighs 67Kg. This Resistor Is Designed To Be Mounted On The Outside Of The Enclosure, But Should Not Inhibit Natural Cooling, Air Inlets And Outlets Must Not Be Obstructed In Any Way.
Product Details
SKU | VW3A7754 |
---|---|
Part Number | VW3A7754 |
Price | ZARÂ 78,223.31 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review