
calcActive())">
Booted Head For Pushbutton Xac-B - Black - 4 Mm, -40..+70 °C
XACB9122
ZAR 250.08
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XACB9122
Booted Head For Pushbutton Xac-B - Black - 4 Mm, -40..+70 °C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Booted Head For Pushbutton Xac-B - Black - 4 Mm, -40..+70 °C
ZAR 250.08
Description
This Harmony Xacb9122 Is A Booted Head For Push Button Black 4Mm Travel, -40°C To +70 °C. It Is Part Of The Range Harmony Xac Pendant Control Stations For Diameter 22Mm Plastic Signaling Units.
Product Details
SKU | XACB9122 |
---|---|
Part Number | XACB9122 |
Price | ZAR 250.08 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review