Basic Switch Disconnector, Compact Ns1600 Na, Fixed, Manually Operated, 1600 A, 690 Vac 50/60 Hz, 4 Poles

33429
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Is A Compact Ns1600Na Switch Disconnector Basic Frame, 1600A, 690 Vac 50/60 Hz, 4 Poles. It Is Used To Control And Isolate Electrical Distribution Circuits. This Device Is A Fixed Version And Is Manually Operated. The Operational Current Is 1600A (Ac23A) And The Operational Voltage Is 690V 50/60Hz . This Basic Version Does Not Include The Front And Rear Power Connections. The Dimensions Are 327Mm (W) X 280Mm (H) X 147Mm (D). This Device Complies With Iec 60947-3 Standard.

Product Details

SKU 33429
Part Number 33429
Price ZAR 28,876.07
FAQs No
Activity #N/A

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Basic Switch Disconnector, Compact Ns1600 Na, Fixed, Manually Operated, 1600 A, 690 Vac 50/60 Hz, 4 Poles
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.