
calcActive())">
Basic Digital Input Module Stb - 24 V Dc - 16 I
STBDDI3725
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

STBDDI3725
Basic Digital Input Module Stb - 24 V Dc - 16 I
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Input Module Is Part Of The Modicon Stb Range, An Offer Of Ip20 Modular Distributed I/Os On Multiple Networks And Fieldbus. This Basic Digital Input Module Offers 16 Inputs With Positive Discrete Input Logic. It Is A Module With Discrete Input Voltage Of 24V Dc. There Is An Insulation Between Channels And Logic Bus At 1500V For 1 Minute. It Is An Ip20 Rated Product. Its Dimensions Are 125Mm (Width) X 65.1Mm (Depth) X 18.4Mm (Height). It Weighs.086Kg. It Is Suitable For Packaging, Bottling, Assembly, Distribution, Textile, Printing And Semiconductor Machines. This Product Is Certified By Ce, Fm Class 1 Division 2, Csa And Ul. It Meets En/Iec 61131-2 Type 3 Standard. It Is Compatible With I/O Base Stbxba3000 And Power Distribution Module Stbpdt3100/3105. Advantys Distributed I/O Solutions Are Simple, Open And Flexible, Meeting Needs In Every Stage Of The Product Life Cycle. For Distributed Connection To Sensors And Actuators From A Plc With Prefabricated Cables.
Product Details
SKU | STBDDI3725 |
---|---|
Part Number | STBDDI3725 |
Price | ZARÂ 2,812.14 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review