
calcActive())">
Basic Analog Input Kit Stb - 4..20 Ma - 2 I - 10 Bits
STBACI1225K
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

STBACI1225K
Basic Analog Input Kit Stb - 4..20 Ma - 2 I - 10 Bits
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Stb Range, An Offer Of Modular Distributed I/O. This Basic Analogue Input Kit Is An Accessory Kit Of Programmable Logic Controllers (Plc) And Programmable Automation Controllers (Pac). It Has 2 Analogue Inputs (Current 4Ma To 20Ma) With 10Bit Resolution. This Product Is Compatible With Most Major Fieldbus Networks. It Is An Analogue Input Kit With A Rated Supply Voltage Of 24V Dc And A Current Consumption Of 30Ma At 5V Dc For Logic Bus. The Response Time Is 5Ms. It Is An Ip20 Rated Product. Its Dimensions Are 128.3Mm (Width) X 70Mm (Depth) X 13.9Mm (Height). It Is Suitable For Packaging, Bottling, Assembly, Distribution, Textile, Printing And Semiconductor Machines Applications. This Product Is Certified By Fm Class 1 Division 2, Atex Category 3G, Ce, Ul, Csa And C-Tick. This Kit Is Suitable For Use With Mounting Base Stbxba1000 And Power Distribution Module Stbpdt3100/3105. The Kit Includes Stbxts1100, 6-Terminal Screw Type Connector, Stbxba1000 Base, Stbxts2100, 6-Terminal Spring Clamp Connector And Stbaci1225 Module. The Modicon Stb Distributed I/O Solution Is An Open, Modular Input/Output System That Makes It Possible To Design Automation Islands Managed By A Master Controller Via A Bus Or Communication Network.
Product Details
SKU | STBACI1225K |
---|---|
Part Number | STBACI1225K |
Price | ZARÂ 4,639.02 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review