
calcActive())">
Auxiliary Contacts, Tesys Gs, 2Nc + 2No, Instantaneous, Left Side Mounting, For Gs2 With Front Handle Test Position
GS1ANT22
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GS1ANT22
Auxiliary Contacts, Tesys Gs, 2Nc + 2No, Instantaneous, Left Side Mounting, For Gs2 With Front Handle Test Position
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Gs Instantaneous Auxiliary Contact Block For All 3-Pole And 4-Pole 50-400A Iec And 30-400A Ul Fuse Switch-Disconnectors Gs2D, Gs2E, Gs2F, Gs2G, Gs2J, Gs2K, Gs2L, Gs2M, Gs2N, Gs2P, Gs2Q. It Provides 2Nc+2No Contacts Rated Up To 4A/48V Dc-13 And 10A/230V Ac-15, For I/O And Test Position Signaling. Right-Hand Side Mounting And Connection By Screw Terminals. Multi Standards Certified (Iec, Ul), It Conforms To Rohs/Reach Regulation.
Product Details
SKU | GS1ANT22 |
---|---|
Part Number | GS1ANT22 |
Price | ZARÂ 2,744.51 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review