
calcActive())">
Auxiliary Contact Block, Tesys D, 2No (Sealed), Front Mounting, Screw Clamp Terminals
LA1DY20
ZARÂ 2,407.97
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LA1DY20
Auxiliary Contact Block, Tesys D, 2No (Sealed), Front Mounting, Screw Clamp Terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Auxiliary Contact Block, Tesys D, 2No (Sealed), Front Mounting, Screw Clamp Terminals
ZARÂ 2,407.97
Description
Tesys Deca Instantaneous Auxiliary Contact Block With Dust And Damp Protected Contacts, For Lc1D Contactors And Cad Control Relays In Harsh Industral Environments. It Provides 2No Protected Contacts Rated Up To.1A 125V Ac / 30V Dc, 4 Earth Terminals For Cable Screen Continuity, Connection By Screw Clamp Terminals. Very Low Minimum Switching Capacity (5V / 1Ma) Thanks To Gold Alloy Contact Material. Front Mounting By Clip-On, It Procures High Reliability And Durability. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LA1DY20 |
---|---|
Part Number | LA1DY20 |
Price | ZARÂ 2,407.97 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review