
calcActive())">
Auxiliary Contact Block, Tesys D, 2No + 2Nc, Front Mounting, Spring Terminals
LADN223
ZARÂ 726.42
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LADN223
Auxiliary Contact Block, Tesys D, 2No + 2Nc, Front Mounting, Spring Terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Auxiliary Contact Block, Tesys D, 2No + 2Nc, Front Mounting, Spring Terminals
ZARÂ 726.42
Description
Tesys D Instantaneous Auxiliary Contact Block, For Contactors Lc1D And Control Relays Cad. It Provides 2No+2Nc Contacts (Nc Mirror Certified) Rated Up To 10A 690V Ac, Connection By Spring Terminals. Clip-On Front Mounting, It Procures High Reliability And Durability. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LADN223 |
---|---|
Part Number | LADN223 |
Price | ZARÂ 726.42 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review