
calcActive())">
Auxiliary Contact Block, Tesys D, 2Nc, Side Mounting, Screw Clamp Terminals
LAD8N02
ZARÂ 817.87
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LAD8N02
Auxiliary Contact Block, Tesys D, 2Nc, Side Mounting, Screw Clamp Terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Auxiliary Contact Block, Tesys D, 2Nc, Side Mounting, Screw Clamp Terminals
ZARÂ 817.87
Description
Tesys Deca Instantaneous Auxiliary Contact Block, For Lc.D Contactors And Cad Control Relays With Ac Coils Only. It Provides 2Nc Contacts (Nc Mirror Certified) Rated Up To 10A 690V Ac, Connection By Screw Clamp Terminals. Clip-On Side Mounting, It Procures High Reliability And Durability. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LAD8N02 |
---|---|
Part Number | LAD8N02 |
Price | ZARÂ 817.87 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review