Asfora, Tv Socket Intermediate, 8Db, White

EPH3200321
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Tv Socket Eph3200321 In Color White Is A Complete Product With 1 Outlet. The Current Flow Of This Tv Socket Is No. The Tv Socket Type Is Intermediate Socket (Passage), And The Tv Connector Is Male Iec 9.52 Mm. The Device'S Fixing Mode Is Claws. The Tv Socket Is 83 Mm In Width, 83 Mm In Height And 38 Mm In Depth, And Its Projecting Depth Is 10 Mm. Flush Mounting Is Enabled So Its Box Can Be Recessed Into The Surface And Thus Not Protruding. The Surface Finish Is Glossy, Delivering A Luxurious Feel To A Room. Its Connection Terminals Are Screwless Terminals. Being Reliable And Resistant Enough, It Reaches Ip20. Being Made Of Abs (Acrylonitrile Butadiene-Styrene) Material, This Tv Socket Is Very Reliable And Resistant. The Conductor Material Of Copper Makes It More Reliable. Also, It Has The Quality Label Of Ce. As A Green Premium Product, This Device Is Environmentally Friendly As Well. And It Is Mercury Free And Heavy Metal Free, Being Environment-Friendly As Always. In Addition, This Tv Socket Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Is A Range Of Wiring Devices Including Light Switches, Dimmers, Power And Communication Sockets, And Controllers For Blinds. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior As Pleasing To The Touch As They Are To The Eye, Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time.

Product Details

SKU EPH3200321
Part Number EPH3200321
Price ZAR 195.26
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Asfora, Tv Socket Intermediate, 8Db, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.