Asfora, Tv Socket Ending, 1Db, Cream

EPH3200123
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Tv Socket Eph3200123 In Color Cream Is A Complete Product With 1 Outlet. The Current Flow Of This Tv Socket Is No. The Tv Socket Type Is End-Of-Line (Terminal Socket), And The Tv Connector Is Male Iec 9.52 Mm. The Fixing Mode Of This Device Is Claws. 83 Mm, 83 Mm, 38 Mm Is The Dimension Of This Tv Socket, With A Projecting Depth Of 10 Mm. Flush Mounting Is Available So That Its Box Can Be Recessed Into The Surface. The Surface Finish Is Glossy, Delivering A Luxurious Feel To A Room. The Connection Terminals Of This Tv Socket Are Screwless Terminals. And It Reaches Ip20 Degree Of Protection Too. The Tv Socket Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. The Conductor Material Of Copper Makes It More Reliable. Also, It Has The Quality Label Of Ce. Besides, It Is A Green Premium Product, Protecting Your Family All The Time. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. In Addition, This Tv Socket Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Is A Range Of Wiring Devices Including Light Switches, Dimmers, Power And Communication Sockets, And Controllers For Blinds. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior As Pleasing To The Touch As They Are To The Eye, Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time.

Product Details

SKU EPH3200123
Part Number EPH3200123
Price ZAR 195.26
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Asfora, Tv Socket Ending, 1Db, Cream
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.