
calcActive())">
Asfora, Tv-Sat Intermediate Socket, 8Db, Cream
EPH3400323
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH3400323
Asfora, Tv-Sat Intermediate Socket, 8Db, Cream
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Tv/Sat Socket Eph3400323 In Color Cream Is A Complete Product With 2 Outlets. The Current Flow Of This Tv/Sat Socket Is In Sat Socket. The Sat Connector Is In F Type. The Tv Socket Type Is Intermediate Socket (Passage), And The Tv Connector Is Male Iec 9.52 Mm. The Device'S Fixing Mode Is Claws. It Is 83 Mm In Width, 83 Mm In Height, And 42 Mm In Depth, With A Projecting Depth Of 13 Mm. Flush Mounting Is Supported So That Its Box Can Be Recessed Into The Surface. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. The Connection Terminals Of This Tv/Sat Socket Are Screwless Terminals. It Reaches Ip20 Degree Of Protection Too. The Tv/Sat Socket Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Making It As Resistant As Possible. The Conductor Material Of Copper Makes It More Reliable. Also, It Has The Quality Label Of Ce. Being Environmentally Friendly, This Tv/Sat Socket Is A Green Premium Product Too. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. In Addition, This Tv/Sat Socket Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Is A Range Of Wiring Devices Including Light Switches, Dimmers, Power And Communication Sockets, And Controllers For Blinds. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior As Pleasing To The Touch As They Are To The Eye, Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time.
Product Details
SKU | EPH3400323 |
---|---|
Part Number | EPH3400323 |
Price | ZARÂ 195.26 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review