
calcActive())">
Asfora, Tv-Sat Ending Socket, 1Db Cream
EPH3400123
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH3400123
Asfora, Tv-Sat Ending Socket, 1Db Cream
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Tv/Sat Socket Eph3400123 In Color Cream Is A Complete Product With 2 Outlets. The Current Flow Of This Tv/Sat Socket Is In Sat Socket. The Sat Connector Is In F Type. The Tv Socket Type Is End-Of-Line (Terminal Socket), And The Tv Connector Is Male Iec 9.52 Mm. Its Fixing Mode Is Claws. It Is 83 Mm In Width, 83 Mm In Height, And 42 Mm In Depth, And Its Projecting Depth Is 13 Mm. What'S More, Flush Mounting Is Available So That Its Box Can Be Installed Into The Surface. The Surface Finish Is Glossy, Delivering A Luxurious Feel To A Room. The Connection Terminals Of This Tv/Sat Socket Are Screwless Terminals. Being Reliable And Resistant Enough, It Reaches Ip20. Being Made Of Abs (Acrylonitrile Butadiene-Styrene) Material, This Tv/Sat Socket Is Very Reliable And Resistant. The Conductor Material Of Copper Makes It More Reliable. Also, It Has The Quality Label Of Ce. This Tv/Sat Socket Is Also Certified As A Green Premium Product. And It Is Mercury Free As Well As Heavy Metal Free, Taking Care Of The Environment All The Time. In Addition, This Tv/Sat Socket Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Is A Range Of Wiring Devices Including Light Switches, Dimmers, Power And Communication Sockets, And Controllers For Blinds. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior As Pleasing To The Touch As They Are To The Eye, Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time.
Product Details
SKU | EPH3400123 |
---|---|
Part Number | EPH3400123 |
Price | ZARÂ 158.78 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review