Asfora, Telephone Socket, Rj11, White

EPH4100121
Be the first one to review this.
Asfora, telephone socket, RJ11, white
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Rj11 Single Telephone Socket Eph4100121 In Color White Is A Complete Product. Its Fixing Mode Is Claws. The Dimension Of This Telephone Socket Is 83 Mm, 83 Mm And 38 Mm, And Its Projecting Depth Is 9 Mm. Flush Mounting Is Available So That Its Box Can Be Recessed Into The Surface. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. The Connection Terminals Of This Telephone Socket Are Screw Terminals. This Telephone Socket Reaches Ip20 Against Solid Objects And Liquids. Being Made Of Abs (Acrylonitrile Butadiene-Styrene) Material, This Telephone Socket Is Very Reliable And Resistant. The Conductor Material Of Copper Makes It More Reliable. Being Environmentally Friendly, This Telephone Socket Is A Green Premium Product Too. And It Is Mercury Free As Well As Heavy Metal Free, Taking Care Of The Environment All The Time. In Addition, This Telephone Socket Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Is A Range Of Wiring Devices Including Light Switches, Dimmers, Power And Communication Sockets, And Controllers For Blinds. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior As Pleasing To The Touch As They Are To The Eye, Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time.

Product Details

Seller Information

Documents

Reviews