Asfora, Telephone Socket, Rj11, Cream

EPH4100123
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Rj11 Single Telephone Socket Eph4100123 In Color Cream Is A Complete Product. The Device'S Fixing Mode Is Claws. 83 Mm, 83 Mm, 38 Mm Is The Dimension Of This Telephone Socket, And Its Projecting Depth Is 9 Mm. This Telephone Socket Enables Flush Mounting, Making Its Box Not Protruding The Wall. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. Its Connection Terminals Are Screw Terminals. The Ip Rating Of This Device Is Ip20. Being Made Of Abs (Acrylonitrile Butadiene-Styrene) Material, This Telephone Socket Is Very Reliable And Resistant. The Conductor Material Of Copper Makes It More Reliable. What'S More, This Telephone Socket Is Qualified As A Green Premium Product. And It Is Mercury Free As Well As Heavy Metal Free, Taking Care Of The Environment All The Time. In Addition, This Telephone Socket Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Is A Range Of Wiring Devices Including Light Switches, Dimmers, Power And Communication Sockets, And Controllers For Blinds. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior As Pleasing To The Touch As They Are To The Eye, Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time.

Product Details

SKU EPH4100123
Part Number EPH4100123
Price ZAR 178.10
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Asfora, Telephone Socket, Rj11, Cream
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.