Asfora - Single Socket Outlet With Side Earth - 16A Shutters White/Red

EPH2900521
Be the first one to review this.
ZAR 184.95

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Socket-Outlet Eph2900521 In Color White And Red Is A Complete Product With 1 Outlet. The Outlet Pole Configuration Of This Socket-Outlet Is 2P + E With Shutters With Side Earth. Designed With A Shutter, This Socket-Outlet Is Dedicated To Protect Your Safety, Especially Your Children. And The Rated Current Of This Socket-Outlet Is 16A, Whose Power Range Is 3680W. Its Fixing Mode Is Screws Or Claws. 83 Mm, 83 Mm And 42 Mm Are The Width, Height And Depth Respectively, And Its Projecting Depth Is 10 Mm. Flush Mounting Is Supported So That Its Box Can Be Recessed Into The Surface. The Surface Finish Is Glossy, Delivering A Luxurious Feel To A Room. It Reaches Ip20 Degree Of Protection Too. Its Connection Terminals Are Lift Terminals. The Socket-Outlet Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Abs + Pc, Making It As Resistant As Possible. The Conductor Material Of Copper Makes It More Reliable. What'S More, It Well Satisfied The Standard Of Iec 60884-1. It Obtained Aenor, Tse, Vde Certificates As Well. What'S More, This Socket-Outlet Is Qualified As A Green Premium Product. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.

Product Details

Seller Information

Documents

Reviews