
calcActive())">
Asfora - Single Socket Outlet With Side Earth - 16A Shutters White
EPH2900221
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH2900221
Asfora - Single Socket Outlet With Side Earth - 16A Shutters White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Socket-Outlet Eph2900221 In Color White Is A Complete Product With 1 Outlet. The Outlet Pole Configuration Of This Socket-Outlet Is 2P + E With Shutters With Side Earth. It Takes Your Safety Into Consideration All The Time As It Is Shuttered. And It'S Rated Current Is 16A, With The Power Range Of 3680W. The Fixing Mode Of This Device Is Screws Or Claws. 83 Mm, 83 Mm And 42 Mm Are The Width, Height And Depth Respectively, And Its Projecting Depth Is 10 Mm. Flush Mounting Is Supported So That Its Box Can Be Recessed Into The Surface And Unexposed. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. Ip20 Level Makes The Socket-Outlet As Reliable And Resistant As Possible. Its Connection Terminals Are Lift Terminals. The Socket-Outlet Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Abs + Pc, Making It As Resistant As Possible. With Conductor Material Of Copper, This Socket-Outlet Is Quite Resistant. This Equipment Is Qualified For Iec 60884-1 Standard As Well. It Obtained Aenor, Tse, Vde Certificates As Well. This Socket-Outlet Is Also Certified As A Green Premium Product. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH2900221 |
---|---|
Part Number | EPH2900221 |
Price | ZARÂ 85.63 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review