
calcActive())">
Asfora - Single Socket Outlet With Side Earth - 16A Shutters Cream
EPH2900223
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH2900223
Asfora - Single Socket Outlet With Side Earth - 16A Shutters Cream
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Socket-Outlet Eph2900223 In Color Cream Is A Complete Product With 1 Outlet. The Outlet Pole Configuration Of This Socket-Outlet Is 2P + E With Shutters With Side Earth. Designed With A Shutter, This Socket-Outlet Is Dedicated To Protect Your Safety, Especially Your Children. And It'S Rated Current Is 16A, Whose Power Range Is 3680W. Its Fixing Mode Is Screws Or Claws. 83 Mm, 83 Mm And 42 Mm Are The Width, Height And Depth Respectively, With A Projecting Depth Of 10 Mm. The Device Box Can Be Recessed Into The Surface With Flush Mounting Type. The Surface Finish Is Glossy, Which Ensures A Bright, Even An Inviting Finish. Ip20 Level Makes The Socket-Outlet As Reliable And Resistant As Possible. The Connection Terminals Of This Socket-Outlet Are Lift Terminals. Being Made Of Abs (Acrylonitrile Butadiene-Styrene), Abs + Pc Material, This Socket-Outlet Is Very Reliable And Resistant. The Conductor Material Of Copper Makes It More Reliable. Besides, The Standard Of Iec 60884-1 Is Well Met. It Obtained Aenor, Tse, Vde Certificates As Well. As A Green Premium Product, This Device Is Environmentally Friendly As Well. And It Is Mercury Free, Taking Care Of The Environment And Your Health All The Time. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH2900223 |
---|---|
Part Number | EPH2900223 |
Price | ZARÂ 85.63 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review