
calcActive())">
Asfora - Single Socket Outlet With Side Earth - 16A Lid, Shutters Ip44 Cream
EPH3100323
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EPH3100323
Asfora - Single Socket Outlet With Side Earth - 16A Lid, Shutters Ip44 Cream
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric Asfora Socket-Outlet Eph3100323 In Color Cream Is A Complete Product With 1 Outlet. The Outlet Pole Configuration Of This Socket-Outlet Is 2P + E With Shutters With Side Earth. Designed With A Shutter And Lid, This Socket-Outlet Is Dedicated To Protect Your Safety, Especially Your Children. And It'S Rated Current Is 16A, Whose Power Range Is 3680W. The Fixing Mode Of This Device Is Screws Or Claws. 83 Mm, 83 Mm And 48 Mm Are The Width, Height And Depth Respectively, And Its Projecting Depth Is 17 Mm. Flush Mounting Is Supported So That Its Box Can Be Recessed Into The Surface And Unexposed. The Surface Finish Is Glossy, Delivering A Luxurious Feel To A Room. This Socket-Outlet Reaches Ip44 Against Solid Objects And Liquids. Its Connection Terminals Are Lift Terminals. The Socket-Outlet Is Made Of Abs (Acrylonitrile Butadiene-Styrene), Abs + Pc, Making It As Resistant As Possible. With Conductor Material Of Copper, This Socket-Outlet Is Quite Resistant. The Device Satisfies The Standard Of Iec 60884-1 Too. It Obtained Aenor, Tse, Vde Certificates As Well. Being Environmentally Friendly, This Socket-Outlet Is A Green Premium Product Too. And It Is Mercury Free As Well As Heavy Metal Free, Taking Care Of The Environment All The Time. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.
Product Details
SKU | EPH3100323 |
---|---|
Part Number | EPH3100323 |
Price | ZARÂ 135.48 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review